IESNA:LM-63-2002
[TEST]P1056525
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-H1270D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 5, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4153
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1959.3 1949.1 1940.3 1925.7 1905.3 1880.5 1849.9 1814.9 1775.5 1731.7
1686.5 1635.4 1580 1523.1 1461.8 1400.5 1336.3 1272.1 1203.6 1137.9
1065 997.9 926.4 852 779 704.6 625.9 551.5 475.6 401.2
325.3 255.3 189.7 129.8 74.4 27.7 0
1959.3 1965.1 1956.4 1938.9 1914.1 1880.5 1839.7 1795.9 1744.8 1692.3
1635.4 1574.1 1509.9 1444.3 1375.7 1307.2 1234.2 1162.7 1089.8 1015.4
938.1 862.2 786.3 710.5 634.6 563.1 488.7 417.2 345.8 277.2
215.9 161.9 121.1 83.2 51.1 21.9 0
1959.3 1952 1938.9 1909.7 1870.3 1828 1778.4 1722.9 1663.1 1597.5
1527.5 1456 1380.1 1302.8 1224 1146.7 1066.4 987.7 908.9 831.6
755.7 679.8 605.4 534 463.9 398.3 332.6 280.1 240.7 202.8
167.8 132.8 102.1 72.9 45.2 20.4 0
1959.3 1954.9 1933 1896.5 1852.8 1803.2 1747.7 1683.6 1612.1 1534.7
1460.3 1380.1 1295.5 1212.3 1127.7 1046 962.9 882.6 798 723.6
647.7 579.2 509.2 443.5 380.8 334.1 294.7 258.2 221.8 189.7
157.6 128.4 99.2 72.9 46.7 21.9 0
1959.3 1957.8 1940.3 1902.4 1852.8 1803.2 1741.9 1676.3 1603.3 1524.5
1441.4 1356.8 1270.7 1184.6 1097.1 1013.9 929.3 847.6 768.8 691.5
618.6 548.5 480 415.8 367.6 325.3 288.9 252.4 218.8 186.7
156.1 125.5 97.7 70 45.2 21.9 0
